You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AF80-30-11-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AF80-30-11-12

General Information

  • Extended Product Type:
    AF80-30-11-12
  • Product ID:
    1SBL397001R1211
  • EAN:
    3471523133020
  • Catalog Description:
    AF80-30-11-12 48-130V50/60HZ-DC Contactor
  • Long Description:
    The AF80-30-11-12 is a 3 pole - 1000 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 37 kW / 400 V AC (AC-3) or 60 hp / 480 V UL and switching power circuits up to 125 A (AC-1) or 105 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    82 mm
  • Product Net Depth / Length:
    116 mm
  • Product Net Height:
    125.5 mm
  • Product Net Weight:
    1.26 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Standards:
    IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 1000 V
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
    Control Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 130 A
    acc. to IEC 60947-5-1, Θ = 40 °C 16 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 125 A
    (690 V) 60 °C 100 A
    (690 V) 70 °C 85 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 60 °C 80 A
    (440 V) 60 °C 80 A
    (500 V) 60 °C 65 A
    (690 V) 60 °C 49 A
    (1000 V) 60 °C 25 A
    (380 / 400 V) 60 °C 80 A
    (220 / 230 / 240 V) 60 °C 80 A
  • Rated Operational Current AC-3e (Ie):
    (415 V) 60 °C 80 A
    (440 V) 60 °C 80 A
    (500 V) 60 °C 65 A
    (690 V) 60 °C 49 A
    (380 / 400 V) 60 °C 80 A
    (220 / 230 / 240 V) 60 °C 80 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) 37 kW
    (415 V) 45 kW
    (440 V) 45 kW
    (500 V) 45 kW
    (690 V) 45 kW
    (1000 V) 35 kW
    (380 / 400 V) 37 kW
    (220 / 230 / 240 V) 22 kW
  • Rated Operational Power AC-3e (Pe):
    (415 V) 45 kW
    (440 V) 45 kW
    (500 V) 45 kW
    (690 V) 45 kW
    (380 / 400 V) 37 kW
    (220 / 230 / 240 V) 22 kW
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (400 / 440 V) 3 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 780 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 140 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 300 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1200 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 450 A
    for 0.1 s 140 A
    for 1 s 100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1150 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 750 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
    (AC-15) 1200 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 1200 cycles per hour
    (DC-13) 900 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 125 A
    (110 V) 2 Poles in Series, 60 °C 100 A
    (110 V) 2 Poles in Series, 70 °C 85 A
    (110 V) 3 Poles in Series, 40 °C 125 A
    (110 V) 3 Poles in Series, 60 °C 100 A
    (110 V) 3 Poles in Series, 70 °C 85 A
    (220 V) 3 Poles in Series, 40 °C 125 A
    (220 V) 3 Poles in Series, 60 °C 100 A
    (220 V) 3 Poles in Series, 70 °C 85 A
    (72 V) 1-Pole, 40 °C 125 A
    (72 V) 1-Pole, 60 °C 100 A
    (72 V) 1-Pole, 70 °C 85 A
    (72 V) 2 Poles in Series, 40 °C 125 A
    (72 V) 2 Poles in Series, 60 °C 100 A
    (72 V) 2 Poles in Series, 70 °C 85 A
    (72 V) 3 Poles in Series, 40 °C 125 A
    (72 V) 3 Poles in Series, 60 °C 100 A
    (72 V) 3 Poles in Series, 70 °C 85 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 125 A
    (110 V) 2 Poles in Series, 60 °C 100 A
    (110 V) 2 Poles in Series, 70 °C 85 A
    (110 V) 3 Poles in Series, 40 °C 125 A
    (110 V) 3 Poles in Series, 60 °C 100 A
    (110 V) 3 Poles in Series, 70 °C 85 A
    (220 V) 3 Poles in Series, 40 °C 125 A
    (220 V) 3 Poles in Series, 60 °C 100 A
    (220 V) 3 Poles in Series, 70 °C 85 A
    (72 V) 1-Pole, 40 °C 125 A
    (72 V) 1-Pole, 60 °C 100 A
    (72 V) 1-Pole, 70 °C 85 A
    (72 V) 2 Poles in Series, 40 °C 125 A
    (72 V) 2 Poles in Series, 60 °C 100 A
    (72 V) 2 Poles in Series, 70 °C 85 A
    (72 V) 3 Poles in Series, 40 °C 125 A
    (72 V) 3 Poles in Series, 60 °C 100 A
    (72 V) 3 Poles in Series, 70 °C 85 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 125 A
    (110 V) 2 Poles in Series, 60 °C 100 A
    (110 V) 2 Poles in Series, 70 °C 85 A
    (110 V) 3 Poles in Series, 40 °C 125 A
    (110 V) 3 Poles in Series, 60 °C 100 A
    (110 V) 3 Poles in Series, 70 °C 85 A
    (220 V) 3 Poles in Series, 40 °C 125 A
    (220 V) 3 Poles in Series, 60 °C 100 A
    (220 V) 3 Poles in Series, 70 °C 85 A
    (72 V) 1-Pole, 40 °C 125 A
    (72 V) 1-Pole, 60 °C 100 A
    (72 V) 1-Pole, 70 °C 85 A
    (72 V) 2 Poles in Series, 40 °C 125 A
    (72 V) 2 Poles in Series, 60 °C 100 A
    (72 V) 2 Poles in Series, 70 °C 85 A
    (72 V) 3 Poles in Series, 40 °C 125 A
    (72 V) 3 Poles in Series, 60 °C 100 A
    (72 V) 3 Poles in Series, 70 °C 85 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A / 144 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (125 V) 0.55 A / 69 W
    (220 V) 0.27 A / 60 W
    (250 V) 0.27 A / 68 W
    (400 V) 0.15 A / 60 W
    (500 V) 0.13 A / 65 W
    (600 V) 0.1 A / 60 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 1000 V
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 48 ... 130 V
    60 Hz 48 ... 130 V
    DC Operation 48 ... 130 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 4 V·A
    Average Holding Value 50 Hz 4 V·A
    Average Holding Value 60 Hz 4 V·A
    Average Holding Value DC 2 W
    Average Holding Value, from Warm State 2 W
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 19 ... 105 ms
    Between Coil De-energization and NO Contact Opening 17 ... 100 ms
    Between Coil Energization and NC Contact Opening 38 ... 95 ms
    Between Coil Energization and NO Contact Closing 42 ... 100 ms
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M4 or 2 x M6 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 6 ... 50 mm²
    Flexible with Insulated Ferrule 1/2x 6 ... 50 mm²
    Rigid Stranded 1x 6 ... 70 mm²
    Rigid Stranded 2x 6 ... 50 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
    Control Circuit 10 mm
    Main Circuit 17 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • NEMA Size:
    3
  • Continuous Current Rating NEMA:
    90 A
  • Horsepower Rating NEMA:
    (200 V AC) Three Phase 25 Hp
    (230 V AC) Three Phase 30 Hp
    (460 V AC) Three Phase 50 Hp
    (575 V AC) Three Phase 50 Hp
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • General Use Rating UL/CSA:
    (600 V AC) 105 A
  • Horsepower Rating UL/CSA:
    (120 V AC) Single Phase 7-1/2 hp
    (200 ... 208 V AC) Three Phase 25 hp
    (220 ... 240 V AC) Three Phase 30 hp
    (240 V AC) Single Phase 15 hp
    (440 ... 480 V AC) Three Phase 60 hp
    (550 ... 600 V AC) Three Phase 75 hp
  • Connecting Capacity Main Circuit UL/CSA:
    Rigid Stranded 1/2x 6-1 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 11 in·lb
    Control Circuit 11 in·lb
    Main Circuit 53 in·lb

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay -40 ... 70 °C
    Close to Contactor without Thermal O/L Relay -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5 ... 300 Hz 3 g closed position / 3 g open position
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: A 25 g
    Closed, Shock Direction: B1 25 g
    Closed, Shock Direction: B2 15 g
    Closed, Shock Direction: C1 25 g
    Closed, Shock Direction: C2 25 g
    Open, Shock Direction: B1 5 g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    103 mm
  • Package Level 1 Gross Weight:
    1.38 kg
  • Package Level 1 EAN:
    3471523133020
  • Package Level 2 Units:
    box 8 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    300 mm
  • Package Level 2 Gross Weight:
    11.04 kg
  • Package Level 3 Units:
    192 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4758 >> Iec Contactors
  • E-Number (Finland):
    3707126
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links