You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CA5-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CA5-01

General Information

  • Extended Product Type:
    CA5-01
  • Product ID:
    1SBN010010R1001
  • EAN:
    3471522121011
  • Catalog Description:
    CA5-01 Auxiliary Contact Block
  • Long Description:
    CA5-01 is a 1-pole front mounted auxiliary contact block equipped with screw terminals and can be fitted on A serie contactors and N serie contactor relays. CA5-01 is available with 1 N.C. instantaneous contacts for standard industrial environments.

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC058432-001
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-002
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-003
Upgrade set SafeMove 2:nd gen. Kit
3HAC058432-004
Upgrade set SafeMove 2:nd gen. Kit

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    11 mm
  • Product Net Depth / Length:
    32.5 mm
  • Product Net Height:
    47 mm
  • Product Net Weight:
    0.014 kg

Technical

  • Maximum Electrical Switching Frequency:
    1200 cycles per hour
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Mechanical Durability:
    10 million
    3 million
  • Minimum Switching Capacity:
    A9 ... A75 17 / 5 VLT4K
    A95 ... A110 24 / 50 VLT4K
  • Mounting Position:
    Front face
  • Mounting Type:
    Front mounting
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    0
  • Number of Poles:
    1
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A / 144 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (125 V) 0.55 A / 69 W
    (220 V) 0.30 A / 66 W
    (250 V) 0.3 / 75 W
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • Remarks:
    100
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Suitable For:
    AF45
    AF50
    AF63
    AF75
    AF95B
    GAF75
    A9
    A12
    A16
    A26
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    AE45
    AE50
    AE63
    AE75
    TAL9
    TAL12
    TAL16
    TAL26
    TAL30
    TAL40
    TAE45
    TAE50
    TAE75
    GA75
    GAE75
    UA16
    UA26
    UA30
    UA50
    UA63
    UA75
    UA95
    UA110
    UA16RA
    UA26RA
    UA30RA
    UA50RA
    UA63RA
    UA75RA
    UA95RA
    UA110RA
    UAF75RA
    UAF95RA
    UAF110RA
    N22E
    N31E
    N40E
    NL22E
    NLZ22E
    NL31E
    NLZ31E
    NL40E
    NLZ40E
    TNL22E
    TNL31E
    TNL40E
  • Technical Information:
    AUXILIARY SWITCH BLOCK
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • Pilot Duty UL/CSA:
    A600
    Q300

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    129.5 mm
  • Package Level 1 Height:
    9.5 mm
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    3471522121011
  • Package Level 2 Units:
    box 1000 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    14 kg
  • Package Level 3 Units:
    12000 piece

Classifications

  • eClass:
    V11.0 : 27371302
  • E-Number (Finland):
    3709187
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    K
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links