Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CE5-01D0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

CE5-01D0.1

General Information

  • Extended Product Type:
    CE5-01D0.1
  • Product ID:
    1SBN010015R1001
  • EAN:
    3471522199140
  • Catalog Description:
    CE5-01D0.1 Auxiliary Contact Block
  • Long Description:
    CE5 auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for
    severe industrial environments.
    Types of auxiliary contact blocks for front mounting:
    • CE5 1-pole block, instantaneous with N.O. contact or N.C. contact, available in 2 IP degrees
    -- CE5 D with built-in microswitch IP40, degree of protection (IP20 on terminals)
    -- CE5 W with built-in microswitch IP67, degree of protection (IP20 on terminals).
    The auxiliary contact blocks are equipped with screw type connecting terminals delivered open,
    protected against accidental direct contact and bear the corresponding function marking.

Technical

  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AF40
    AF52
    AF65
    AF80
    AF96
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    NF22E
    NFZ22E
    NF31E
    NFZ31E
    NF40E
    NFZ40E
    NFC22E
    NFC31E
    NFC40E
    A9
    A12
    A16
    A26
    A30
    A40
    A50
    A63
    A75
    A95
    A110
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    AE45
    AE50
    AE63
    AE75
    N22E
    N31E
    N40E
    NL31E
    NLZ31E
    NL40E
    NLZ40E
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
    NX22E
    NX31E
    NX40E
  • Rated Operational Voltage:
    Auxiliary Circuit 125 V
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    0
  • Tightening Torque:
    Auxiliary Circuit 1 N·m
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP40
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250199E1000

Dimensions

  • Product Net Width:
    9.8 mm
  • Product Net Height:
    46.8 mm
  • Product Net Depth / Length:
    32.5 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    3471522199140
  • Package Level 2 Units:
    box 126 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Gross Weight:
    2.52 kg
  • Package Level 3 Units:
    4536 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3709157

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371302
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds