Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CA5-22M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CA5-22M

General Information

  • Extended Product Type:
    CA5-22M
  • Product ID:
    1SBN010040R1122
  • EAN:
    3471522121141
  • Catalog Description:
    CA5-22M Auxiliary Contact Block
  • Long Description:
    CA5-22M Auxiliary Contact Block

Technical

  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    TAL9
    TAL12
    TAL16
    TAL26
    TAL30
    TAL40
    UA16
    UA26
    UA30
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Minimum Switching Capacity:
    A9 ... A40-30-10 17 / 5 VLT4K
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Mechanical Durability:
    10 million
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Mounting Type:
    Front mounting
  • Mounting Position:
    Front face
  • Remarks:
    100
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250132E1001

Technical UL/CSA

  • Pilot Duty UL/CSA:
    A600
    Q300

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    47 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Weight:
    0.06 kg

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    43 mm
  • Package Level 1 Depth / Length:
    129.5 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    3471522121141
  • Package Level 2 Units:
    box 200 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Gross Weight:
    12 kg
  • Package Level 3 Units:
    3600 piece

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3709191

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371302
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds