Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CA4-22M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CA4-22M

General Information

  • Extended Product Type:
    CA4-22M
  • Product ID:
    1SBN010140R1122
  • EAN:
    3471523130166
  • Catalog Description:
    CA4-22M Auxiliary Contact Block
  • Long Description:
    The auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for standard industrial environments.
    Types of auxiliary contact blocks for front mounting:
    • CA4 1 or 4-pole block, with instantaneous N.O., N.C. contacts
    • CC4 1-pole block, with N.O. leading contact or N.C. lagging contact
    • CAT4 2-pole block, with instantaneous N.O. + N.C. contacts and A1 / A2 coil terminal connection on front face.
    Select the 4-pole auxiliary contact blocks CA4-..E, CA4-..M, CA4-..U or CA4-..N type, according to the contactor or contactor relay type for compliance with the standard requirements (see "Terminal marking and positioning").
    Types of auxiliary contact blocks for side mounting:
    • CAL4 2-pole block, with instantaneous N.O. + N.C. contacts.
    For clipping onto the right- and/or left-hand side of the contactors. The auxiliary contact blocks are equipped with screw type connecting terminals delivered open, protected against accidental direct contact and bear the corresponding function marking.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706515
  • E-Number (Sweden):
    3211420
  • EAN:
    3471523130166
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    43 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    39.5 mm
  • Product Net Weight:
    0.055 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Depth / Length:
    46 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    3471523130166
  • Package Level 2 Units:
    box 192 piece
  • Package Level 2 Gross Weight:
    10.56 kg
  • Package Level 3 Units:
    4608 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Tightening Torque UL/CSA:
    Auxiliary Circuit 11 IA

Additional Information

  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Maximum Electrical Switching Frequency:
    (AC-15) 1200 cycles per hour
    (DC-13) 900 cycles per hour
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Medium Description:
    CA4-.. Auxiliary Contact Block is a separate auxiliary block for standard industrial environments. This product is a front-mounted instantaneous auxiliary contact block. CA4 is available in 1 or 4-pole (e.g: CA4-31E has 3 N.O. and 1 N.C.). The auxiliary contact block is equipped with IP20 screw type connecting terminals delivered open.
    The -M, -N, -E and -U versions offer different markings to match the existing marking on the contactor or the contactor relay it is mounted on (see "Terminal marking and positioning" data in the catalogue).
  • Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounting Type:
    Front mounting
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Auxiliary Contact Block
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (400 / 440 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A / 144 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (125 V) 0.55 A / 69 W
    (220 V) 0.27 A / 60 W
    (250 V) 0.27 A / 68 W
    (400 V) 0.15 A / 60 W
    (500 V) 0.13 A / 65 W
    (600 V) 0.1 A / 60 W
  • Rated Operational Voltage:
    Auxiliary Circuit 24 ... 690 V
  • Rated Short-time Withstand Current (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • RoHS Date:
    20171115
  • Suitable For:
    AF09
    AF12
    AF16
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    K
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds