You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CA4-22U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CA4-22U

General Information

  • Extended Product Type:
    CA4-22U
  • Product ID:
    1SBN010140R1322
  • EAN:
    3471523130203
  • Catalog Description:
    CA4-22U Auxiliary Contact Block
  • Long Description:
    CA4-22U is a 4-pole front mounted auxiliary contact block equipped with screw terminals. CA4-..U version offers terminal assortment matching the marking of 3-pole AF(C)09..16(Z)(B)-30-01 contactors. CA4-22U is available with 2 N.O. and 2 N.C. instantaneous contacts for standard industrial environments.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    43 mm
  • Product Net Depth / Length:
    39.5 mm
  • Product Net Height:
    43 mm
  • Product Net Weight:
    0.055 kg

Technical

  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Rigid Solid 1/2x 1 ... 2.5 mm²
    Rigid Stranded 1/2x 1 ... 2.5 mm²
  • Maximum Electrical Switching Frequency:
    (AC-15) 1200 cycles per hour
    (DC-13) 900 cycles per hour
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounting Type:
    Front mounting
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Number of Poles:
    4
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (400 / 440 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A / 144 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (125 V) 0.55 A / 69 W
    (220 V) 0.27 A / 60 W
    (250 V) 0.27 A / 68 W
    (400 V) 0.15 A / 60 W
    (500 V) 0.13 A / 65 W
    (600 V) 0.1 A / 60 W
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • Standards:
    IEC/EN 60947-5-1, UL 60947-5-1, CSA C22.2 No. 60947-5-1-14
  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AFC09
    AFC12
    AFC16
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Rigid Solid 1/2x 18-14 AWG
    Rigid Stranded 1/2x 18-14 AWG
  • Pilot Duty UL/CSA:
    A600
    Q600
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 11 in·lb

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, Θ = 40 °C 16 A
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Depth / Length:
    46 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    3471523130203
  • Package Level 2 Units:
    box 192 piece
  • Package Level 2 Gross Weight:
    10.56 kg
  • Package Level 3 Units:
    4608 piece

Classifications

  • eClass:
    V11.0 : 27371302
  • E-Number (Finland):
    3706519
  • E-Number (Sweden):
    3211422
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    K
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links