Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TE5S-240

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TE5S-240

General Information

  • Extended Product Type:
    TE5S-240
  • Product ID:
    1SBN020010R1003
  • EAN:
    3471522121677
  • Catalog Description:
    TE5S-240 Electronic Timer
  • Long Description:
    TE5S-240 Electronic Timer

Technical

  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    A145
    A185
    A210
    A260
    A300AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150
    AX185
    AX205
  • Rated Operational Voltage:
    Auxiliary Circuit 240 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 440 V
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 220 ... 240 V AC
  • Rated Operational Current AC-15 (Ie):
    (24 / 127 V) 5 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Short-Circuit Protective Devices:
    gG Type Fuses 10 A
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Time Range:
    Direct 0.8...8 s or 6...60 s
  • Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Coil Consumption:
    Average Holding Value 50 Hz 6.5 V·A
    Average Holding Value 60 Hz 6.5 V·A
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • Resistance to Shock acc. to IEC 60068-2-27:
    Half-sine Pulse for 11 ms, Shock Direction: A 20 m/s²
    Half-sine Pulse for 11 ms, Shock Direction: B 15 m/s²
    Half-sine Pulse for 11 ms, Shock Direction: C 20 m/s²
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250053E1000

Dimensions

  • Product Net Width:
    23 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    75 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    3471522121677

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • E-Number (Finland):
    3709229

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 49 00
  • UNSPSC:
    39121500
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds