You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VM4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VM4

General Information

  • Extended Product Type:
    VM4
  • Product ID:
    1SBN030105T1000
  • EAN:
    3471523130609
  • Catalog Description:
    VM4 Mechanical Interlock Unit
  • Long Description:
    VM4 is a mechanical interlock unit designed for the interlocking side-by-side without additional width of two 3-pole or 4-pole AF09...AF38, AFC09...AFC38, AFS09...AFS38 contactors. When mounted between two contactors, the VM4 mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed. The mechanical interlock unit VM4 includes 2 fixing clips (BB4).

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    19.8 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Maximum Mechanical Switching Frequency:
    1800 cycles per hour
  • Standards:
    IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1-13, CSA C22.2 No. 60947-4-1
  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    AFS09
    AFS09Z
    AFS12
    AFS12Z
    AFS16
    AFS16Z
    AFS26
    AFS26Z
    AFS30
    AFS30Z
    AFS38
    AFS38Z
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB

Environmental

  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    3471523130609
  • Package Level 2 Units:
    box 100 piece
  • Package Level 2 Gross Weight:
    0.5 kg
  • Package Level 3 Units:
    2400 piece

Classifications

  • eClass:
    V11.0 : 27371303
  • E-Number (Finland):
    3706550
  • E-Number (Sweden):
    3210003
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links