You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VE5-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VE5-1

General Information

  • Extended Product Type:
    VE5-1
  • Product ID:
    1SBN030110R1000
  • EAN:
    3471522121370
  • Catalog Description:
    VE5-1 Mechanical and Electrical Interlock Unit
  • Long Description:
    VE5-1 Mechanical and Electrical Interlock Unit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    68 mm
  • Product Net Weight:
    0.076 kg

Technical

  • Mechanical Durability:
    5 million
  • Mounted Auxiliary Contacts:
    0 NO, 2 NC
  • Mounting Type:
    rail or plate not supplied
  • Number of Auxiliary Contacts NC:
    2
  • Number of Poles:
    2
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A
    (48 V) 2.8 A
    (72 V) 1 A
    (125 V) 0.55 A
    (250 V) 0.3 A
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Standards:
    UL 60947-5-1
  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    TAL9
    TAL12
    TAL16
    TAL26
    TAL30
    TAL40
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
  • Terminal Type:
    Screw Terminals

Environmental

  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, Θ = 40 °C 16 A
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    105.5 mm
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Gross Weight:
    0.076 kg
  • Package Level 1 EAN:
    3471522121370
  • Package Level 2 Units:
    bag 90 piece
  • Package Level 2 Gross Weight:
    6.84 kg

Classifications

  • eClass:
    V11.0 : 27371303
  • E-Number (Finland):
    3709234
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links