You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VE5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

VE5-2

General Information

  • Extended Product Type:
    VE5-2
  • Product ID:
    1SBN030210R1000
  • EAN:
    3471522121387
  • Catalog Description:
    VE5-2 Mechanical and Electrical Interlock Unit
  • Long Description:
    VE5-2 Mechanical and Electrical Interlock Unit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Depth / Length:
    89.65 mm
  • Product Net Height:
    108 mm
  • Product Net Weight:
    0.146 kg

Technical

  • Mechanical Durability:
    5 million
  • Mounted Auxiliary Contacts:
    0 NO, 2 NC
  • Mounting Type:
    rail or plate not supplied (The combination of A 45 ... A 75 interlocked with A 95, A 110 cannot be mounted on symmetrical rail
  • Number of Auxiliary Contacts NC:
    2
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A
    (48 V) 2.8 A
    (72 V) 1 A
    (125 V) 0.55 A
    (250 V) 0.3 A
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Suitable For:
    AF45
    AF50
    AF63
    AF75
    AF95B
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    AE45
    AE50
    AE63
    AE75
    TAE45
    TAE50
    TAE75
    GA75
    GAE75
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150
  • Terminal Type:
    Screw Terminals

Environmental

  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    146 mm
  • Package Level 1 Depth / Length:
    153.5 mm
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Gross Weight:
    0.146 kg
  • Package Level 1 EAN:
    3471522121387
  • Package Level 2 Units:
    36 piece
  • Package Level 2 Gross Weight:
    5.256 kg

Classifications

  • eClass:
    V11.0 : 27371303
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links