You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RV5/250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

RV5/250

General Information

  • Extended Product Type:
    RV5/250
  • Product ID:
    1SBN050010R1002
  • EAN:
    3471522121349
  • Catalog Description:
    RV5/250 Surge Suppressor
  • Long Description:
    RV5/250 is a varistor surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 110 ... 250 V AC 50/60Hz or with a DC operated conventional contactor for a rated control circuit voltage between 110 ... 250 V DC.
    The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
    Note: A varistor is a resistor whose value decreases to a very large extent when a certain voltage is applied at its terminals.
    Advantages:
    - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
    - high energy absorption: good damping - Unpolarized system.
    Drawback: clipping as from the varistor operating voltage, thus voltage front up to this point.

Ordering

  • Replacement Product ID (NEW):
    1SBN050400R1002
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    30.25 mm
  • Product Net Depth / Length:
    32.4 mm
  • Product Net Height:
    10.5 mm
  • Product Net Weight:
    0.015 kg

Technical

  • Mounting Type:
    Clipped onto the top or bottom part of the contactor or contactor relay
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 110 ... 250 V AC
    DC Operation 110 ... 250 V DC
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Suitable For:
    AS09
    AS12
    AS16
    ASL09
    ASL12
    ASL16
    NS22E
    NS31E
    NS40E
    NS44E
    NS53E
    NS62E
    NS71E
    NS80E
    NSL22E
    NSL31E
    NSL40E
    NSL44E
    NSL53E
    NSL62E
    NSL71E
    NSL80E
    VAS09
    VAS12
    VAS16
    VASL09
    VASL12
    VASL16
    A9
    A12
    A16
    A26
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    AE45
    AE50
    AE63
    AE75
    TAL9
    TAL12
    TAL16
    TAL26
    TAL30
    TAL40
    TAE45
    TAE50
    TAE75
    GA75
    GAE75
    UA16
    UA26
    UA30
    UA50
    UA63
    UA75
    UA95
    UA110
    UA16RA
    UA26RA
    UA30RA
    UA50RA
    UA63RA
    UA75RA
    UA95RA
    UA110RA
    N22E
    N31E
    N40E
    N44E
    N53E
    N62E
    N71E
    N80E
    N33/11
    N51/11
    NL22E
    NLZ22E
    NL31E
    NLZ31E
    NL40E
    NLZ40E
    NL44E
    NL53E
    NL62E
    NL71E
    NL80E
    NL33/11
    NL51/11
    TNL22E
    TNL31E
    TNL40E
    TNL44E
    TNL62E
    TNL80E
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150
  • Technical Information:
    VARISTOR,RV5/250

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    blister 2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Height:
    12 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    3471522121349
  • Package Level 2 Units:
    box 324 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Gross Weight:
    4.86 kg

Classifications

  • eClass:
    V11.0 : 27371392
  • E-Number (Finland):
    3709203
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • UNSPSC:
    39121610
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links