You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC5-1/250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

RC5-1/250

General Information

  • Extended Product Type:
    RC5-1/250
  • Product ID:
    1SBN050100R1002
  • EAN:
    3471522121264
  • Catalog Description:
    RC5-1/250 Surge Suppressor
  • Long Description:
    RC5-1/250 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 110 ... 250 V AC 50/60Hz.
    The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
    Advantages:
    - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
    - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays.

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    30.25 mm
  • Product Net Depth / Length:
    32.4 mm
  • Product Net Height:
    10.5 mm
  • Product Net Weight:
    0.012 kg

Technical

  • Mounting Type:
    Clipped onto the top or bottom part of the contactor or contactor relay
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 110 ... 250 V AC
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Suitable For:
    AS09
    AS12
    AS16
    NS22E
    NS31E
    NS40E
    NS44E
    NS53E
    NS62E
    NS71E
    NS80E
    VAS09
    VAS12
    VAS16
    A9
    A12
    A16
    A26
    A30
    A40
    UA16
    UA26
    UA30
    UA16RA
    UA26RA
    UA30RA
    N22E
    N31E
    N40E
    N44E
    N53E
    N62E
    N71E
    N80E
    N33/11
    N51/11
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
  • Technical Information:
    SURGE SUPPRESSOR

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    blister 2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Height:
    12 mm
  • Package Level 1 Gross Weight:
    0.024 kg
  • Package Level 1 EAN:
    3471522121264
  • Package Level 2 Units:
    box 324 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Gross Weight:
    3.888 kg
  • Package Level 3 Units:
    1200 piece

Classifications

  • eClass:
    V11.0 : 27371392
  • E-Number (Finland):
    3709198
  • E-Number (Sweden):
    3228859
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • UNSPSC:
    39121610
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links