You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC5-2/50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

RC5-2/50

General Information

  • Extended Product Type:
    RC5-2/50
  • Product ID:
    1SBN050200R1000
  • EAN:
    3471522121288
  • Catalog Description:
    RC5-2/50 Surge Suppressor
  • Long Description:
    RC5-2/50 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 24 ... 50 V AC 50/60Hz.
    The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
    Advantages:
    - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
    - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays.

Ordering

  • Replacement Product ID (NEW):
    1SBN050410R1000
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    30.25 mm
  • Product Net Depth / Length:
    32.4 mm
  • Product Net Height:
    10.5 mm
  • Product Net Weight:
    0.012 kg

Technical

  • Mounting Type:
    Clipped onto the top or bottom part of the contactor or contactor relay
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 24 ... 50 V AC
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Suitable For:
    A45
    A50
    A63
    A75
    A95
    A110
    GA75
    UA50
    UA63
    UA75
    UA95
    UA110
    UA50RA
    UA63RA
    UA75RA
    UA95RA
    UA110RA
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    blister 2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Height:
    12 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    3471522121288
  • Package Level 2 Units:
    box 324 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Gross Weight:
    4.86 kg
  • Package Level 3 Units:
    1200 piece

Classifications

  • eClass:
    V11.0 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • UNSPSC:
    39121610
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links