Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC5-2/250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RC5-2/250

General Information

  • Extended Product Type:
    RC5-2/250
  • Product ID:
    1SBN050200R1002
  • EAN:
    3471522121301
  • Catalog Description:
    RC5-2/250 Surge Suppressor
  • Long Description:
    RC5-2/250 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 110 ... 250 V AC 50/60Hz.
    The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
    Advantages:
    - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
    - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays.

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

  • Suitable For:
    A45
    A50
    A63
    A75
    A95
    A110
    GA75
    UA50
    UA63
    UA75
    UA95
    UA110
    UA50RA
    UA63RA
    UA75RA
    UA95RA
    UA110RA
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 110 ... 250 V AC
  • Version:
    RC type

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    30.25 mm
  • Product Net Height:
    10.5 mm
  • Product Net Depth / Length:
    32.4 mm
  • Product Net Weight:
    0.015 kg

Container Information

  • Package Level 1 Units:
    blister 2 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    12 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    3471522121301
  • Package Level 2 Units:
    box 324 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Gross Weight:
    4.86 kg
  • Package Level 3 Units:
    1200 piece

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030
  • E-Number (Finland):
    3709199
  • Replacement Product ID (NEW):
    1SBN050410R1002

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 30 30
  • UNSPSC:
    39121610
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds