Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RV4-1/260

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RV4-1/260

General Information

  • Extended Product Type:
    RV4-1/260
  • Product ID:
    1SBN050410R1002
  • EAN:
    3471523013742
  • Catalog Description:
    RV4-1/260 Surge Suppressor
  • Long Description:
    RV4-1/260 is a varistor type surge suppressor designed to reduce the maximum overvoltage peak value and to limit the high pre-damping voltage frequencies that occurs on the control circuit when operating a contactor. The opening of a contactor coil can causes high voltage surges of several kV that can cause interferences and damages to sensitives electronic in the installation. The RV4-1/260 can operate une control voltage within 110 ... 260 V AC 50/60 Hz. The RV4 surge suppressor is mounted directly on the AFC contactor, either on top or bottom, and is including the coil connection terminals. RV4 are designed specifically for AFC contactors or NFC relays.

Technical

  • Product Name:
    Surge Suppressor
  • Suitable For:
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    NFC
  • Suitable for Product Class:
    Block Contactors
    AFC-2
    AFC-3
    AFC-3.5
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 110 ... 260 V AC
  • Tightening Torque:
    Control Circuit 1.2 N·m
  • Version:
    Varistor
  • Mounting Type:
    Clipped onto the top or bottom part of the contactor or contactor relay
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
    Storage -40 ... +80 °C

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.015 kg

Container Information

  • Package Level 1 Units:
    box 2 piece
  • Package Level 1 Width:
    66 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Depth / Length:
    42 mm
  • Package Level 1 Gross Weight:
    0.035 kg
  • Package Level 1 EAN:
    3471523013742

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    China (CN)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 30 30
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds