You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RA5-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RA5-1

General Information

  • Extended Product Type:
    RA5-1
  • Product ID:
    1SBN060300R1000
  • EAN:
    3471522364852
  • Catalog Description:
    RA5-1 Interface Relay
  • Long Description:
    RA5-1 is an interface relay designed to receive 24 V DC signals delivered by PLC’s or other sources with a low output power and to restore them with sufficient power to operate the coils of the relevant contactors.
    RA5-1 interface relay is made up of a miniature electromechanical relay equipped with a N.O. contact and with a low consumption 24 V DC coil.
    The interface relay coil is controlled by the PLC while the N.O. contact ensures switching of the power contactor.
    Coil switching gives rise to overvoltages which have adverse effects on the electronic devices, insulators and, more generally, on component lifetime. The RA5-1 is equipped with surge suppressors:
    • on the 24 V DC relay coil via a diode,
    • on the power contactor coil via a varistor.
    Furthermore, the RA5-1 is protected against relay pole reversal by a diode inserted between the E1 and E2 input terminals.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Height:
    30 mm
  • Product Net Weight:
    0.05 kg

Technical

  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 250 V
  • Standards:
    IEC 60255-5
  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    GA75
    UA16
    UA26
    UA30
    UA50
    UA63
    UA75
    UA95
    UA110
    UA16RA
    UA26RA
    UA30RA
    UA50RA
    UA63RA
    UA75RA
    UA95RA
    UA110RA
    AX50
    AX65
    AX80
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -40 ... 70 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    45 mm
  • Package Level 1 Depth / Length:
    45 mm
  • Package Level 1 Height:
    52 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    3471522364852
  • Package Level 2 Units:
    400 piece
  • Package Level 2 Gross Weight:
    20 kg
  • Package Level 3 Units:
    4000 piece

Classifications

  • eClass:
    V11.1 : 27371392
  • E-Number (Finland):
    3709232
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5367 >> Control relay
  • UNSPSC:
    39122331
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links