You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LDC4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

LDC4

General Information

  • Extended Product Type:
    LDC4
  • Product ID:
    1SBN070156T1000
  • EAN:
    3471523130678
  • Catalog Description:
    LDC4 Additional Coil Terminal Block
  • Long Description:
    LDC4 is an additional coil terminal blocks equipped with screw terminals for a top and/or bottom access to the coil terminals of AF(C)(S)09(Z)(B)...96 contactors and NF(C)(Z)(B) contactor relays.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Depth / Length:
    22 mm
  • Product Net Height:
    24 mm
  • Product Net Weight:
    0.01 kg

Technical

  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid Solid 1/2x 1 ... 2.5 mm²
    Rigid Stranded 1/2x 1 ... 2.5 mm²
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 690 V
  • Standards:
    IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60947-4-1, CSA C22.2 No. 60947-4-1
  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AF40
    AF52
    AF65
    AF80
    AF96
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    AFC40
    AFC52
    AFC65
    AFC80
    AFC96
    AFS09
    AFS09Z
    AFS12
    AFS12Z
    AFS16
    AFS16Z
    AFS26
    AFS26Z
    AFS30
    AFS30Z
    AFS38
    AFS38Z
    AFS40
    AFS52
    AFS65
    AFS80
    AFS96
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB
    AF40B
    AF52B
    AF65B
    AF80B
    AF96B
    NF22E
    NFZ22E
    NF31E
    NFZ31E
    NF40E
    NFZ40E
    NF44E
    NFZ44E
    NF53E
    NFZ53E
    NF62E
    NFZ62E
    NF71E
    NFZ71E
    NF80E
    NFZ80E
    NF33/11
    NF51/11
    NFC22E
    NFC31E
    NFC40E
    NFC44E
    NFC53E
    NFC62E
    NFC71E
    NFC80E
    NFZB22E
    NFB22E
    NFZB31E
    NFB31E
    NFZB40E
    NFB40E
    NFZB44E
    NFB44E
    NFZB62E
    NFB62E
    NFZB80E
    NFB80E
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Control Circuit 1.2 N·m
  • Wire Stripping Length:
    Control Circuit 10 mm

Technical UL/CSA

  • Connecting Capacity Control Circuit UL/CSA:
    Rigid Solid 1/2x 18-14 AWG
    Rigid Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Control Circuit 11 in·lb

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    3471523130678

Classifications

  • eClass:
    V11.1 : 27371392
  • E-Number (Finland):
    3706553
  • E-Number (Sweden):
    3211409
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4547 >> Terminal blocks
  • UNSPSC:
    39121410
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links