Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BEA16-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BEA16-4

General Information

  • Extended Product Type:
    BEA16-4
  • Product ID:
    1SBN081306T1000
  • EAN:
    3471523130739
  • Catalog Description:
    BEA16-4 Connecting Link with Manual Motor Starter
  • Long Description:
    Connecting links with manual motor starters
    The BEA insulated 3-pole connecting links are used to connect AF09 ... AF65 contactors with the MS116 or MS132 or MS165 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter. BPR65-4 35 mm rail hooks used with BEA65-4 connecting link, allow direct mounting on 2 rails 35 mm of MS165 manual motor starters with AF40 ... AF65 contactors.

Technical

  • Suitable For:
    MO132
    MS116
    MS132
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AFC09
    AFC12
    AFC16
    AFS09
    AFS09Z
    AFS12
    AFS12Z
    AFS16
    AFS16Z
    MS132B
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250140E1000

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    41.8 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.025 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Depth / Length:
    187 mm
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    3471523130739
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Gross Weight:
    0.25 kg
  • Package Level 3 Units:
    900 piece

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3706556
  • E-Number (Sweden):
    3211439

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39120000
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds