Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BER16-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BER16-4

General Information

  • Extended Product Type:
    BER16-4
  • Product ID:
    1SBN081311R1000
  • EAN:
    3471523130777
  • Catalog Description:
    BER16-4 Connection Set for Reversing Contactors
  • Long Description:
    Connection sets for reversing contactors
    The BER and BEM connection sets are used to connect the main poles of two 3-pole contactors mounted side by side. The BER connection sets are made up of 1 upstream and 1 downstream connections. The BEM connection sets are made up of 3 upstream and 3 downstream connections.
    BER and BEM connection sets are insulated and made of solid copper bars.

Technical

  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AFC09
    AFC12
    AFC16
    AFS09
    AFS09Z
    AFS12
    AFS12Z
    AFS16
    AFS16Z
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250141E1000

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    14.55 mm
  • Product Net Weight:
    0.045 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.045 kg
  • Package Level 1 EAN:
    3471523130777
  • Package Level 2 Units:
    box 100 piece
  • Package Level 2 Gross Weight:
    5 kg
  • Package Level 3 Units:
    840 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3706558
  • E-Number (Sweden):
    3211441

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39120000
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds