Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BEA16/116

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BEA16/116

General Information

  • Extended Product Type:
    BEA16/116
  • Product ID:
    1SBN081406R1000
  • EAN:
    3471522199324
  • Catalog Description:
    BEA16/116 Connecting Link
  • Long Description:
    BEA16/116 Connecting Link

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3706048
  • EAN:
    3471522199324
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    3471522199324

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Mounting on Contactors:
    Manual Motor Starter MS116 and contactor A 9 or A 12 or A 16
  • Order Multiple:
    10 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Connecting Link
  • Suitable For:
    AX06
    AX09
    AX12
    AX18
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds