You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BEA38-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BEA38-4

General Information

  • Extended Product Type:
    BEA38-4
  • Product ID:
    1SBN082306T2000
  • EAN:
    3471523130753
  • Catalog Description:
    BEA38-4 Connecting Link with Manual Motor Starter
  • Long Description:
    BEA38-4 is an insulated connecting link used to connect AF26 ... AF38, AFC26 ... AFC38 or AFS26 ... AFS38 contactors with the MS116-20 ... MS116-32 or MS132-12 ... MS132-32 manual motor starters. The BEA38-4 ensures the electrical and mechanical connection between a contactor or reversing contactors and the associated manual motor starter.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Height:
    42.5 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Standards:
    UL 60947-4-1, CSA C22.2 No. 60947-4-1
  • Suitable For:
    MO132
    MS116
    MS132
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AFC26
    AFC30
    AFC38
    AFS26
    AFS26Z
    AFS30
    AFS30Z
    AFS38
    AFS38Z
    MS132B
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB
  • Terminal Type:
    Screw Terminals

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    187 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    3471523130753
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Gross Weight:
    0.3 kg
  • Package Level 3 Units:
    900 piece

Classifications

  • eClass:
    V11.0 : 27371392
  • E-Number (Finland):
    3706557
  • E-Number (Sweden):
    3211440
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links