Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BEY38-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BEY38-4

General Information

  • Extended Product Type:
    BEY38-4
  • Product ID:
    1SBN082713R2000
  • EAN:
    3471523130814
  • Catalog Description:
    BEY38-4 Connection Set for Star-Delta Starter
  • Long Description:
    The BEY and BED connection sets are used to connect the main poles of the Line, Delta and Starcontactors of a star-delta starter.
    The connection sets are made up of:
    • Line contactor / delta contactor:
    -- BEY: upstream phase-to-phase connection
    -- BED: upstream connection in parallel
    • Delta contactor / star contactor: downstream connection in parallel
    • Star contactor: star point upstream
    • Insulated, solid copper bar.

Technical

  • Suitable For:
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AFC26
    AFC30
    AFC38
    AFS26
    AFS26Z
    AFS30
    AFS30Z
    AFS38
    AFS38Z
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250191E1000

Dimensions

  • Product Net Width:
    87.2 mm
  • Product Net Height:
    36.5 mm
  • Product Net Depth / Length:
    23.05 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    22 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    3471523130814

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3706561
  • E-Number (Sweden):
    3211444

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39120000
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds