Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BEA65-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BEA65-4

General Information

  • Extended Product Type:
    BEA65-4
  • Product ID:
    1SBN083406R1000
  • EAN:
    3471523131156
  • Catalog Description:
    BEA65-4 Connecting Link with Manual Motor Starter
  • Long Description:
    Connecting links with manual motor starters
    The BEA insulated 3-pole connecting links are used to connect AF09 ... AF65 contactors with the MS116 or MS132 or MS165 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter. BPR65-4 35 mm rail hooks used with BEA65-4 connecting link, allow direct mounting on 2 rails 35 mm of MS165 manual motor starters with AF40 ... AF65 contactors.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3707439
  • EAN:
    3471523131156
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    64 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.071 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    61 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.09 kg
  • Package Level 1 EAN:
    3471523131156
  • Package Level 2 Units:
    48 piece
  • Package Level 2 Width:
    230 mm
  • Package Level 2 Height:
    270 mm
  • Package Level 2 Depth / Length:
    340 mm
  • Package Level 2 Gross Weight:
    4.32 kg

Additional Information

  • Medium Description:
    BEA65-4 Connecting Link is used to connect AF40..AF65 contactors with the MS165-16 ... MS165-65 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter.
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Connecting Link
  • Suitable For:
    AF40
    AF52
    AF65
    MO165
    MS165
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds