You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FR16AF-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

FR16AF-12

General Information

  • Extended Product Type:
    FR16AF-12
  • Product ID:
    1SBN101337R1000
  • EAN:
    3471522149909
  • Catalog Description:
    FR16AF-12 Enclosure
  • Long Description:
    The FR16AF-12 is an empty enclosure for enclosed Direct-On-Line starter for AF contactors and TF42 overload relay, equiped with:
    • IP66 and type 4X plastic enclosure with double insulation
    • 1 green flush "I" ON button and 1 red protruding "O" OFF/RESET button
    • 4 cable inlets and outlets via knockouts: mm cable inlet/outlet suitable for IEC starter types
    • 1 PE and 1 neutral terminal.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Product Main Type:
    Accessories for Enclosed Motor Starters

Popular Downloads

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Depth / Length:
    131 mm
  • Product Net Height:
    230 mm
  • Product Net Weight:
    0.53 kg

Technical

  • Housing Material:
    ABS
  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    TF42

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Height:
    140 mm
  • Package Level 1 Gross Weight:
    0.53 kg
  • Package Level 1 EAN:
    3471522149909

Classifications

  • eClass:
    V11.0 : 27371205
  • E-Number (Finland):
    3708077
  • ETIM 6:
    EC000200 - Enclosure for control circuit devices
  • ETIM 7:
    EC000200 - Enclosure for control circuit devices
  • ETIM 8:
    EC000200 - Enclosure for control circuit devices
  • ETIM 9:
    EC000200 - Enclosure for control circuit devices
  • UNSPSC:
    39121300
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links