You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BX4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BX4

General Information

  • Extended Product Type:
    BX4
  • Product ID:
    1SBN110108T1000
  • EAN:
    3471523130708
  • Catalog Description:
    BX4 Protective Cover
  • Long Description:
    BX4 is a sealable and transparent protective cover to protect 1-stack AF(C)09(Z)(B)...96 contactors and 4-pole NF(C)(Z)(B) contactor relays against accidental contacts.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    44.8 mm
  • Product Net Depth / Length:
    15.47 mm
  • Product Net Height:
    28.2 mm
  • Product Net Weight:
    0.006 kg

Technical

  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AF40
    AF52
    AF65
    AF80
    AF96
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    AFC40
    AFC52
    AFC65
    AFC80
    AFC96
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB
    AF40B
    AF52B
    AF65B
    AF80B
    AF96B
    NF22E
    NFZ22E
    NF31E
    NFZ31E
    NF40E
    NFZ40E
    NFC22E
    NFC31E
    NFC40E
    NFZB22E
    NFB22E
    NFZB31E
    NFB31E
    NFZB40E
    NFB40E

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    3471523130708
  • Package Level 2 Units:
    box 600 piece
  • Package Level 2 Gross Weight:
    3.6 kg
  • Package Level 3 Units:
    4800 piece

Classifications

  • eClass:
    V11.1 : 27371392
  • E-Number (Finland):
    3706554
  • E-Number (Sweden):
    3211437
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links