You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BX4-CA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BX4-CA

General Information

  • Extended Product Type:
    BX4-CA
  • Product ID:
    1SBN110109W1000
  • EAN:
    3471523130715
  • Catalog Description:
    BX4-CA Protective Cover
  • Long Description:
    BX4-CA is a non-removable and transparent protective cover to protect 1 and 4-pole CA4, 2-pole CAT4 auxiliary contact blocks and TEF4 electronic timers against accidental contacts.

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    9.9 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    7 mm
  • Product Net Weight:
    0.001 kg

Technical

  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AF40
    AF52
    AF65
    AF80
    AF96
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB
    NF44E
    NFZ44E
    NF53E
    NFZ53E
    NF62E
    NFZ62E
    NF71E
    NFZ71E
    NF80E
    NFZ80E
    NF33/11
    NF51/11
    NFC44E
    NFC53E
    NFC62E
    NFC71E
    NFC80E
    NFC33/11
    NFC51/11
    NFZB44E
    NFB44E
    NFZB62E
    NFB62E
    NFZB80E
    NFB80E

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    3471523130715
  • Package Level 2 Units:
    box 50 piece
  • Package Level 2 Gross Weight:
    0.05 kg

Classifications

  • eClass:
    V11.1 : 27371392
  • E-Number (Finland):
    3706555
  • E-Number (Sweden):
    3211438
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links