You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BB4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BB4

General Information

  • Extended Product Type:
    BB4
  • Product ID:
    1SBN110120W1000
  • EAN:
    3471523130722
  • Catalog Description:
    BB4 Fixing Clip
  • Long Description:
    BB4 is a fixing clip used to assemble 2 AF contactors side by side. Suitable for AF(C)(S)09(Z)(B)...96.

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    20 mm
  • Product Net Weight:
    0.002 kg

Technical

  • Standards:
    IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1-13, CSA C22.2 No. 60947-4-1
  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AF26
    AF26Z
    AF30
    AF30Z
    AF38
    AF38Z
    AF40
    AF52
    AF65
    AF80
    AF96
    AFC09
    AFC12
    AFC16
    AFC26
    AFC30
    AFC38
    AFC40
    AFC52
    AFC65
    AFC80
    AFC96
    AFS09
    AFS09Z
    AFS12
    AFS12Z
    AFS16
    AFS16Z
    AFS26
    AFS26Z
    AFS30
    AFS30Z
    AFS38
    AFS38Z
    AFS40
    AFS52
    AFS65
    AFS80
    AFS96
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
    AF26B
    AF26ZB
    AF30B
    AF30ZB
    AF38B
    AF38ZB
    AF40B
    AF52B
    AF65B
    AF80B
    AF96B

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    3471523130722

Classifications

  • eClass:
    V11.0 : 27371303
  • E-Number (Finland):
    3706552
  • E-Number (Sweden):
    3211445
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    2980 >> Mounting clips
  • UNSPSC:
    31162305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links