Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZL50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZL50

General Information

  • Extended Product Type:
    ZL50
  • Product ID:
    1SBN163503R1000
  • EAN:
    3471522121431
  • Catalog Description:
    ZL50 Contact Set
  • Long Description:
    ZL50 Contact Set

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3709185
  • EAN:
    3471522121431
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    8.6 mm
  • Product Net Height:
    35.9 mm
  • Product Net Depth / Length:
    3.7 mm
  • Product Net Weight:
    0.115 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    3471522121431
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Gross Weight:
    0.115 kg

Additional Information

  • Mounting on Contactors:
    A/AF/AE/TAE 50-30
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Contact Set
  • Remarks:
    in a set: 6 fixed contacts, 3 moving contacts, springs and the necessary screws
  • Suitable For:
    3-pole A/AE/AF/TAE50

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds