You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZL63

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZL63

General Information

  • Extended Product Type:
    ZL63
  • Product ID:
    1SBN163703R1000
  • EAN:
    3471522121448
  • Catalog Description:
    ZL63 Contact Set
  • Long Description:
    ZL63 is a spare part for contacts' set to replace on an A63 contactor.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    9.2 mm
  • Product Net Depth / Length:
    3.7 mm
  • Product Net Height:
    35.9 mm
  • Product Net Weight:
    0.13 kg

Technical

  • Remarks:
    in a set: 6 fixed contacts, 3 moving contacts, springs and the necessary screws
  • Suitable For:
    A63
    AE63

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    300 mm
  • Package Level 1 Gross Weight:
    0.13 kg
  • Package Level 1 EAN:
    3471522121448
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Gross Weight:
    0.13 kg

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links