You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT1000BAUR3TZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OT1000BAUR3TZ

General Information

  • Extended Product Type:
    OT1000BAUR3TZ
  • Product ID:
    1SCA022340R3950
  • EAN:
    6417019115344
  • Catalog Description:
    OT1000BAUR3TZ Safety switch
  • Long Description:
    Safety switch, 3-p. 415V AC23 1000A, 560kW. Mounted auxiliary contact: 2NO1NC. Steel sheet enclosure. IP65. Black Pistol handle. Interlocked cover. Defeatable interlocking. The enclosed switch is using a galvanised steel enclosure, with polyester coating. It is suitable for outdoor use with respect to UV light and ingress protection. The enclosure have inbuilt gas pressure relief function to protect the user in case of an internal arc. The door is earthed via the hinges. The enclosure is prepared for single and parallell cables. Cable entry types can be blank , ring-flange or C-flange type (FL21), with different cable configuration, like top/bottom or bottom/bottom. The handle is padlockable for 3 padlocks, cover is interlocked, and interlock function can be bypassed for thermographing.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    800 mm
  • Product Net Height:
    1200 mm
  • Product Net Depth / Length:
    330 mm
  • Product Net Weight:
    69.87 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 1000 A
    (500 V) 1000 A
    (690 V) 1000 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 1000 A
    (500 V) 1000 A
    (690 V) 1000 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 560 kW
    (500 V) 710 kW
    (690 V) 1000 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 1000 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 110 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 19 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Position of Line Terminals:
    Bottom In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    No neutral terminal
  • Connecting Capacity Main Circuit:
    Hole Diameter 12 mm
    Screw Clamp / PE Terminal 10pc,25 ... 120 mm²
  • Cable Entry Position:
    Bottom/Bottom
  • Cable Outlets Per Side:
    Blank / 8xring-flange, Knock-outs: 3x10mm, 12.5mm, 20.5mm, 25.5mm, 32.5mm
  • Cable Throughouts:
    1
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    2
  • Position of PE Terminals:
    Bottom In - Bottom Out
  • Tightening Torque:
    Main Circuit 75 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 75 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    815 mm
  • Package Level 1 Depth / Length:
    1310 mm
  • Package Level 1 Height:
    425 mm
  • Package Level 1 Gross Weight:
    74.9 kg
  • Package Level 1 EAN:
    6417019115344

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Finland):
    3642815
  • E-Number (Norway):
    1429158
  • E-Number (Sweden):
    3140678
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links