You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OHB175J12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OHB175J12

General Information

  • Extended Product Type:
    OHB175J12
  • Product ID:
    1SCA022381R2450
  • EAN:
    6417019124384
  • Catalog Description:
    OHB175J12 HANDLE
  • Long Description:
    OHB175J12 PISTOL HANDLE

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Net Width:
    208 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    0.195 kg

Technical

  • Handle Color:
    Black
  • Handle Length:
    175 mm
  • Handle Type:
    Pistol
  • Special Functions:
    J12
  • Color:
    Black
  • Degree of Protection:
    IP65
  • Lock Type:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Depth / Length:
    210 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    6417019124384

Classifications

  • Object Classification Code:
    N/A
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • ETIM 9:
    EC000229 - Handle for power circuit breaker
  • UNSPSC:
    31162801
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • eClass:
    V11.1 : 27370414
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3601980
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links