Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTE25A3M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTE25A3M

General Information

  • Extended Product Type:
    OTE25A3M
  • Product ID:
    1SCA022613R9010
  • EAN:
    6417019199993
  • Catalog Description:
    OTE25A3M EMC safety switch
  • Long Description:
    The enclosure in the OTE series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have knock out holes for 2 parallell cables and one control cable, both from top and bottom. The handle is padlockable and made for three padlocks. The interlocking can be by-passed, for thermographing etc. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The EMC protection is utilized by a metal plate in the bottom, connected to the cable shield with clamps, included in the delivery. No EMC glands needed.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    1.1 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 45 A
    (500 V) 45 A
    (690 V) 45 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 30 A
    (500 V) 30 A
    (690 V) 20 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 15 kW
    (500 V) 15 kW
    (690 V) 15 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 63 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 1.4 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 1 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 2.8 W
  • Pollution Degree:
    3
  • Handle Color:
    Red / Yellow
  • Handle Type:
    Selector handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 1.5 ... 35 mm²
    Screw Clamp / PE Terminal 2pc,1.5 ... 35 mm²
  • Cable Cross-Section:
    1.5 ... 35 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM32+M16 / 2xM32+M16
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK08
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    162 mm
  • Package Level 1 Depth / Length:
    222 mm
  • Package Level 1 Height:
    148 mm
  • Package Level 1 Gross Weight:
    1.2 kg
  • Package Level 1 EAN:
    6417019199993

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds