Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OHB95J12E011

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OHB95J12E011

General Information

  • Extended Product Type:
    OHB95J12E011
  • Product ID:
    1SCA022621R0760
  • EAN:
    6417019247717
  • Catalog Description:
    OHB95J12E011 Handle
  • Long Description:
    OHB95J12E011 PISTOL HANDLE

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Net Width:
    128 mm
  • Product Net Height:
    66 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.12 kg

Technical

  • Handle Color:
    Black
  • Handle Length:
    95 mm
  • Handle Type:
    Pistol
  • Special Functions:
    J12E011
  • Color:
    Black
  • Degree of Protection:
    IP65
  • Lock Type:
    Yes

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    6417019247717

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • UNSPSC:
    31162801
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3641547
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds