Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OFAF000H100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OFAF000H100

General Information

  • Extended Product Type:
    OFAF000H100
  • Product ID:
    1SCA022627R1550
  • EAN:
    6417019205465
  • Catalog Description:
    OFAF000H100 HANDLE FUSE
  • Long Description:
    OFAF000H100 HRC Fuse Link Size NH000, gG

Ordering

  • Customs Tariff Number:
    85361090
  • Country of Origin:
    Hungary (HU)

Popular Downloads

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Height:
    79 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.12 kg

Technical

  • Power Loss:
    7.5 W
  • Fuse Size:
    NH000
  • Fuse System:
    DIN
  • Fuse Type:
    gG
  • Rated Current (In):
    100 A
  • Rated Voltage (Ur):
    500 V

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    9 piece
  • Package Level 1 Width:
    21 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Height:
    53 mm
  • Package Level 1 Gross Weight:
    1.134 kg
  • Package Level 1 EAN:
    6417019205465

Classifications

  • Object Classification Code:
    F
  • ETIM 5:
    EC000055 - Low Voltage HRC fuse
  • ETIM 6:
    EC000055 - Low Voltage HRC fuse
  • ETIM 7:
    EC000055 - Low Voltage HRC fuse
  • ETIM 8:
    EC000055 - Knife blade fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3112090
  • E-Number (Sweden):
    2040028
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds