Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OFAF00H160

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OFAF00H160

General Information

  • Extended Product Type:
    OFAF00H160
  • Product ID:
    1SCA022627R1710
  • EAN:
    6417019205601
  • Catalog Description:
    OFAF00H160 HRC FUSE LINK
  • Long Description:
    OFAF00H160 HRC Fuse Link Size NH00, gG

Ordering

  • Minimum Order Quantity:
    3 piece
  • Customs Tariff Number:
    85361090
  • Country of Origin:
    Hungary (HU)

Popular Downloads

Dimensions

  • Product Net Width:
    30 mm
  • Product Net Height:
    79 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.18 kg

Technical

  • Power Loss:
    11.3 W
  • Fuse Size:
    NH00
  • Fuse System:
    DIN
  • Standards:
    IEC 60269
  • Fuse Type:
    gG
  • Rated Current (In):
    160 A
  • Rated Voltage (Ur):
    500 V

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC317009D0201

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Depth / Length:
    79 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Gross Weight:
    0.567 kg
  • Package Level 1 EAN:
    6417019205601

Classifications

  • Object Classification Code:
    F
  • ETIM 5:
    EC000055 - Low Voltage HRC fuse
  • ETIM 6:
    EC000055 - Low Voltage HRC fuse
  • ETIM 7:
    EC000055 - Low Voltage HRC fuse
  • ETIM 8:
    EC000055 - Knife blade fuse
  • eClass:
    V11.1 : 27142005
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3112092
  • E-Number (Sweden):
    2040032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds