Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YMF-MB10862SET

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YMF-MB10862SET

General Information

  • Extended Product Type:
    YMF-MB10862SET
  • Product ID:
    1SCA022715R9170
  • EAN:
    6417019242941
  • Catalog Description:
    YMF-MB10862SET Flange
  • Long Description:
    Plastic II-flange for plastic or steel sheet enclosures. Includes sealing gasket and fixing accessories. 2xM32, 2xM25, 3xM20 and 2xM16 threaded knock out holes.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Change-over and Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories

Popular Downloads

Dimensions

  • Product Net Weight:
    0.14 kg

Technical

  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    YMF

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    6417019242941

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Norway):
    1414596
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds