Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT800E04P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT800E04P

General Information

  • Extended Product Type:
    OT800E04P
  • Product ID:
    1SCA022719R2110
  • EAN:
    6417019230818
  • Catalog Description:
    OT800E04P SWITCH-DISCONNECTOR
  • Long Description:
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included

Categories

  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    331 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    140 mm
  • Product Net Weight:
    8 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
    (1000 V) 800 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 250 kW
    (400 ... 415 V) 450 kW
    (500 V) 560 kW
    (690 V) 800 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 800 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 800 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 80 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 20 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 40 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft included
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
    04 (Left Side)
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP00
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    39 mm
  • Tightening Torque:
    acc. IEC 60947-1 50…75 N·m
  • Mechanical Durability:
    10000
  • Lock Type:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SCC301149D0202

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    260 mm
  • Package Level 1 Depth / Length:
    335 mm
  • Package Level 1 Height:
    152 mm
  • Package Level 1 Gross Weight:
    8.4 kg
  • Package Level 1 EAN:
    6417019230818

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3660786
  • E-Number (Sweden):
    3171227
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds