Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT400E12P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT400E12P

General Information

  • Extended Product Type:
    OT400E12P
  • Product ID:
    1SCA022727R5750
  • EAN:
    6417019235691
  • Catalog Description:
    OT400E12P SWITCH-DISCONNECTOR
  • Long Description:
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included

Categories

  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    196 mm
  • Product Net Height:
    185 mm
  • Product Net Depth / Length:
    107 mm
  • Product Net Weight:
    3.2 kg
    7 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
    (1000 V) 400 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 132 kW
    (400 ... 415 V) 230 kW
    (500 V) 280 kW
    (690 V) 400 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 400 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 400 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 65 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 15 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 10 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft included
  • Switches Operating Mechanism:
    Mechanism Between the Poles
    12 (Between the Poles)
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP00
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    25 mm
  • Tightening Torque:
    acc. IEC 60947-1 30…44 N·m
  • Mechanical Durability:
    16000
  • Lock Type:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SCC301149D0202

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    220 mm
    8.7 in
  • Package Level 1 Depth / Length:
    260 mm
    10.2 in
  • Package Level 1 Height:
    155 mm
    6.1 in
  • Package Level 1 Gross Weight:
    3.5 kg
    7.8 lb
  • Package Level 1 EAN:
    6417019235691

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3661452
  • E-Number (Sweden):
    3171203
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds