Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTS250G1S/4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTS250G1S/4

General Information

  • Extended Product Type:
    OTS250G1S/4
  • Product ID:
    1SCA022731R8400
  • EAN:
    6417019237046
  • Catalog Description:
    OTS250G1S/4 TERMINAL SHROUD
  • Long Description:
    OTS250G1S/4 TERMINAL SHROUD

Categories

  • Products » Low Voltage Products and Systems » Switches » Automatic Transfer Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Manual bypass switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Manual Change-over Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Motorized bypass switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Motorized Change-over Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Motorized Switch-Disconnectors Accessories
Show All...

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    35.5 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.08 kg

Technical

  • Special Functions:
    S/4

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    6417019237046

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3659049
  • E-Number (Sweden):
    3171567
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds