Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OSS400G1L/4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OSS400G1L/4

General Information

  • Extended Product Type:
    OSS400G1L/4
  • Product ID:
    1SCA022776R6730
  • EAN:
    6417019252766
  • Catalog Description:
    OSS400G1L/4 TERMINAL SHROUD
  • Long Description:
    OSS400G1L/4 TERMINAL SHROUD

Categories

  • Products » Low Voltage Products and Systems » Switches » Accessories for Switch Fuses » Accessories for Switch Fuses
  • Products » Low Voltage Products and Systems » Switches » Motorized Switch Fuses Accessories

Ordering

  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    64 mm
  • Product Net Height:
    130.9 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    0.25 kg

Technical

  • Special Functions:
    L/4

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    126 mm
  • Package Level 1 Depth / Length:
    260 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    6417019252766

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    3171855
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds