You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT630E04CP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OT630E04CP

General Information

  • Extended Product Type:
    OT630E04CP
  • Product ID:
    1SCA022785R6130
  • EAN:
    6417019255972
  • Catalog Description:
    OT630E04CP CHANGE-OVER SWITCH
  • Long Description:
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    376 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    280 mm
  • Product Net Weight:
    18.51 kg
    40.81 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 630 A
    (500 V) 630 A
    (690 V) 630 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 630 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 630 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 355 kW
    (500 V) 400 kW
    (690 V) 630 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 630 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 630 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kiloampere rms
  • Power Loss:
    25 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft included
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
    04 (Left Side)
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Terminal Width:
    40 mm
  • Tightening Torque:
    acc. IEC 60947-1 50 ... 75 N·m
  • Transition Type:
    Open

Technical UL/CSA

  • Tightening Torque:
    acc. IEC 60947-1 50 ... 75 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC303050D0201

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    310 mm
    12.2 in
  • Package Level 1 Depth / Length:
    560 mm
    22.05 in
  • Package Level 1 Height:
    330 mm
    12.99 in
  • Package Level 1 Gross Weight:
    21.65 kg
    47.73 lb
  • Package Level 1 EAN:
    6417019255972

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122214
  • IDEA Granular Category Code (IGCC):
    5208 >> Controller switch
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3641531
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links