You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTM400E3CM24D

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTM400E3CM24D

General Information

  • Extended Product Type:
    OTM400E3CM24D
  • Product ID:
    1SCA022847R1390
  • EAN:
    6417019297811
  • Catalog Description:
    OTM400E3CM24D MOTORIZED C/O SWITCH
  • Long Description:
    OTM400E3CM24D MOTORIZED C/O SWITCH, Direct mounted handle, Open transition

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    323 mm
  • Product Net Height:
    185 mm
  • Product Net Depth / Length:
    235 mm
  • Product Net Weight:
    8.2 kg
    18.1 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 400 A
    (500 V) 400 A
    (690 V) 400 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 400 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 400 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 220 kW
    (500 V) 280 kW
    (690 V) 400 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 400 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 400 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 15 kiloampere rms
  • Motor Operational Voltage:
    24 V DC
  • Power Loss:
    10 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC303036D0202

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Depth / Length:
    460 mm
  • Package Level 1 Height:
    243 mm
  • Package Level 1 Gross Weight:
    10.22 kg
  • Package Level 1 EAN:
    6417019297811

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5290 >> Disconnect switch
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3641755
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links