Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTM315E4CM230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTM315E4CM230C

General Information

  • Extended Product Type:
    OTM315E4CM230C
  • Product ID:
    1SCA022847R2870
  • EAN:
    6417019297965
  • Catalog Description:
    OTM315E4CM230C MOTORIZED C/O SWITCH
  • Long Description:
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    367 mm
  • Product Net Height:
    185 mm
  • Product Net Depth / Length:
    235 mm
  • Product Net Weight:
    9.4 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 315 A
    (500 V) 315 A
    (690 V) 315 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 315 A
    (500 V) 315 A
    (690 V) 315 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 315 A
    (500 V) 315 A
    (690 V) 315 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 315 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 315 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 160 kW
    (500 V) 220 kW
    (690 V) 315 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 315 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 315 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 15 kiloampere rms
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Power Loss:
    6.5 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Depth / Length:
    460 mm
  • Package Level 1 Height:
    243 mm
  • Package Level 1 Gross Weight:
    11.44 kg
  • Package Level 1 EAN:
    6417019297965

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3641748
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds