Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OTM160E4CM230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTM160E4CM230C

General Information

  • Extended Product Type:
    OTM160E4CM230C
  • Product ID:
    1SCA022848R1510
  • EAN:
    6417019298696
  • Catalog Description:
    OTM160E4CM230C MOTORIZED C/O SWITCH
  • Long Description:
    OTM160E4CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transition

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    307 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    197 mm
  • Product Net Weight:
    6.2 kg
    13.7 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 160 A
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 160 A
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 160 A
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 160 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 160 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 90 kW
    (500 V) 110 kW
    (690 V) 160 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 160 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 160 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 8 kiloampere rms
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Power Loss:
    2.4 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC303036D0202

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    215 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Height:
    215 mm
  • Package Level 1 Gross Weight:
    7.6 kg
  • Package Level 1 EAN:
    6417019298696

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5290 >> Disconnect switch
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3641704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links