Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTM800E4CM230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTM800E4CM230C

General Information

  • Extended Product Type:
    OTM800E4CM230C
  • Product ID:
    1SCA022872R8340
  • EAN:
    6417019339344
  • Catalog Description:
    OTM800E4CM230C MOTORIZED C/O SWITCH
  • Long Description:
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    476 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    299 mm
  • Product Net Weight:
    25 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 800 A
    (500 V) 800 A
    (690 V) 800 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 720 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 650 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 450 kW
    (500 V) 560 kW
    (690 V) 800 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 800 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 800 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kiloampere rms
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Power Loss:
    40 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism ():
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    310 mm
  • Package Level 1 Depth / Length:
    560 mm
  • Package Level 1 Height:
    330 mm
  • Package Level 1 Gross Weight:
    25.19 kg
  • Package Level 1 EAN:
    6417019339344

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3650303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds