Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT100F3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT100F3

General Information

  • Extended Product Type:
    OT100F3
  • Product ID:
    1SCA105004R1001
  • EAN:
    6417019391359
  • Catalog Description:
    OT100F3 SWITCH-DISCONNECTOR
  • Long Description:
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    74 mm
  • Product Net Weight:
    0.36 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 100 A
    (500 V) 100 A
    (690 V) 100 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 100 A
    (500 V) 100 A
    (690 V) 100 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 80 A
    (500 V) 60 A
    (690 V) 40 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 22 kW
    (400 ... 415 V) 37 kW
    (500 V) 37 kW
    (690 V) 37 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 115 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 115 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 3.6 kA
  • Rated Short-time Withstand Current (Icw):
    for 1 s 2.5 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 4.0 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Knob
    Handle and shaft not included
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3 / UL 98 / CSA C22.2 NO.4
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    Cu 10...70 mm²
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 6 N·m
  • Mechanical Durability:
    20000
  • Lock Type:
    No

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V
  • Horsepower Rating UL/CSA:
    (110 ... 120 V AC) Single Phase 5 Hp
    (240 V AC) Single Phase 15 Hp
    (440 ... 480 V AC) Single Phase 25 Hp
    (550 ... 600 V AC) Single Phase 20 Hp
    (220 ... 240 V AC) Three Phase 30 Hp
    (440 ... 480 V AC) Three Phase 50 Hp
    (550 ... 600 V AC) Three Phase 50 Hp
  • Ampere Rating UL/CSA:
    100 A
  • Tightening Torque UL/CSA:
    55 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SCC301183D0201

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    86 mm
  • Package Level 1 Gross Weight:
    0.39 kg
  • Package Level 1 EAN:
    6417019391359

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39122233
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601400
  • E-Number (Sweden):
    3170942
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds