You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT125F3C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OT125F3C

General Information

  • Extended Product Type:
    OT125F3C
  • Product ID:
    1SCA105037R1001
  • EAN:
    6417019391670
  • Catalog Description:
    OT125F3C CHANGE-OVER SWITCH
  • Long Description:
    Handle and shaft has to be ordered separately

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    86 mm
  • Product Net Weight:
    0.9 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 90 A
    (500 V) 70 A
    (690 V) 50 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 45 kW
    (500 V) 45 kW
    (690 V) 45 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 125 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    750 V
  • Rated Operational Voltage:
    750 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 2.5 kiloampere rms
  • Power Loss:
    6.3 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft not included
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    UL 98 / IEC60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    10 ... 70 mm²
  • Degree of Protection:
    Front IP20
  • Mechanical Durability:
    6000 cycle
  • Transition Type:
    Open

Technical UL/CSA

  • Ampere Rating:
    100 A
  • Horsepower Rating UL/CSA:
    (acc. to UL 200 V) 30 Hp
    (acc. to UL 208 V) 30 Hp
    (acc. to UL 240 V) 30 Hp
    (acc. to UL 480 V) 50 Hp
    (acc. to UL 600 V) 50 Hp

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    102 mm
  • Package Level 1 Depth / Length:
    205 mm
  • Package Level 1 Height:
    103 mm
  • Package Level 1 Gross Weight:
    0.9 kg
  • Package Level 1 EAN:
    6417019391670

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5290 >> Disconnect switch
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601411
  • E-Number (Sweden):
    3171266
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links