You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTPS80FP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTPS80FP

General Information

  • Extended Product Type:
    OTPS80FP
  • Product ID:
    1SCA105461R1001
  • EAN:
    6417019394022
  • Catalog Description:
    OTPS80FP FOURTH POLE
  • Long Description:
    OTPS80FP FOURTH POLE

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    72.5 mm
  • Product Net Depth / Length:
    61.5 mm
  • Product Net Weight:
    0.06 kg

Technical

  • Special Functions:
    FP

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Depth / Length:
    65 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 EAN:
    6417019394022

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3661051
  • E-Number (Sweden):
    3170953
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links