Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OXS6X105

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OXS6X105

General Information

  • Extended Product Type:
    OXS6X105
  • Product ID:
    1SCA108043R1001
  • EAN:
    6417019424118
  • Catalog Description:
    OXS6X105 SHAFT
  • Long Description:
    OXS6X105 SHAFT for selector handle

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Shaft Diameter:
    6 mm
  • Shaft Length:
    105 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    6 mm
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Height:
    6 mm
  • Package Level 1 Gross Weight:
    0.29 kg
  • Package Level 1 EAN:
    6417019424118

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000916 - Axle for switch
  • ETIM 6:
    EC000916 - Switch operating shaft
  • ETIM 7:
    EC000916 - Switch operating shaft
  • ETIM 8:
    EC000916 - Switch operating shaft
  • UNSPSC:
    39122221
  • eClass:
    V11.1 : 27370413
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3661973
  • E-Number (Sweden):
    3171329
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds