You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OS160GD03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OS160GD03

General Information

  • Extended Product Type:
    OS160GD03
  • Product ID:
    1SCA114221R1001
  • EAN:
    6417019466798
  • Catalog Description:
    OS160GD03 SWITCH FUSE
  • Long Description:
    Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,000,00,Handle and shaft not included,

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    147 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    130 mm
  • Product Net Weight:
    1.845 kg
    4.07 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Current AC-22A (Ie):
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Current AC-23A (Ie):
    (500 V) 160 A
    (690 V) 160 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 45 kW
    (400 V) 75 kW
    (415 V) 75 kW
    (500 V) 90 kW
    (690 V) 132 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 160 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 160 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 80 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 12 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Switches Operating Mechanism:
    03 (Left Side)
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Fuse Size:
    NH000
    NH00
  • Fuse System:
    DIN
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    2.5 ... 25 mm²
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    20 mm
  • Tightening Torque:
    15 ... 22 N·m
  • Rated Current (In):
    Main Circuit 160 A

Technical UL/CSA

  • Tightening Torque:
    15 ... 22 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC011025D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    170 mm
    6.7 in
  • Package Level 1 Depth / Length:
    220 mm
    8.7 in
  • Package Level 1 Height:
    150 mm
    5.9 in
  • Package Level 1 Gross Weight:
    2 kg
    4.4 lb
  • Package Level 1 EAN:
    6417019466798

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5291 >> Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3660218
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links